IESNA:LM-63-2002
[TEST]P951118
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-840-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20765
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2875.3 3221.5 3600.5 3976.8 4288.6 4494.6 4597.6 4641.9 4683.4 4740.6
4819.3 4913.7 5036.8 5161.2 5295.7 5478.8 5742 6125.4 6691.8 7477.2
8520 9896.1 11772.9 14101.8 15603.8 15240.5 14126.1 12592.6 10937.5 9366.9
7760.4 5988 4098.4 2408.9 977 246 0
2875.3 3245.8 3657.8 4086.9 4427.4 4650.5 4760.7 4793.6 4810.7 4819.3
4840.8 4869.4 4906.6 4922.3 4972.4 5084 5279.9 5591.8 6096.8 6839.2
7839.1 9233.8 11332.4 14416.5 18517.7 19822.3 18769.5 17520.7 16138.8 14699.7
12576.9 9827.5 6849.2 4169.9 1646.5 526.4 0
2875.3 3300.1 3786.5 4282.9 4693.4 4942.3 5013.9 4969.5 4863.7 4710.6
4541.8 4380.2 4220 4071.2 3998.2 4085.5 4466 5141.2 5958 6723.3
7448.6 8294 9449.8 11116.4 14307.8 18130.1 17350.4 15497.9 14282 13449.5
12263.6 10548.4 8241.1 5736.3 2243 369.1 0
2875.3 3328.8 3919.5 4460.3 4892.3 5102.6 5098.3 4916.6 4629.1 4325.8
4038.3 3798 3612 3503.3 3610.6 4144.1 5052.5 6162.6 7334.1 8568.6
9919 11205 12432.4 13855.7 15960 18646.5 19168.6 17783.9 16230.4 14638.2
12747.1 10208 7201.1 3486.1 1364.7 153.1 0
2875.3 3373.1 3948.2 4517.5 4958.1 5169.8 5079.7 4759.2 4354.4 4029.7
3740.7 3510.4 3345.9 3308.7 3619.1 4441.7 5663.3 7198.2 9090.8 11391
13913 16506.4 19098.5 21428.8 24076.6 26511.3 27127.8 26013.5 23889.2 21055.4
17329 12197.8 7916.3 4377.3 2111.4 244.6 0
2875.3 3376 3955.3 4517.5 4943.8 5132.6 5041.1 4729.2 4327.2 3966.8
3677.8 3451.8 3303 3324.5 3756.5 4726.3 6125.4 7959.3 10289.5 12941.7
15645.3 18291.7 20953.8 23697.5 26800.3 29056.1 29183.5 27403.9 24302.6 20200
15911.4 11818.7 7723.2 4493.2 1781 224.6 0
2875.3 3376 3941 4483.2 4873.7 5052.5 5031 4829.3 4518.9 4178.5
3875.2 3649.2 3493.3 3480.4 3820.8 4673.4 5923.7 7418.5 9165.2 11102
13037.5 14981.5 16849.8 18726.6 21298.6 23819.1 24492.9 23238.3 21105.5 18328.9
15229 11804.4 8890.5 5294.2 2009.8 177.4 0
2875.3 3337.3 3863.8 4357.3 4714.9 4898 4956.7 4923.8 4787.9 4583.3
4355.8 4137 3948.2 3846.6 3941 4403.1 5242.8 6325.6 7480 8550
9582.9 10489.8 11345.2 12541.1 14815.6 17100.1 16805.4 14865.7 13074.7 11491.1
9514.2 7149.6 4796.4 2333.1 655.2 80.1 0
2875.3 3335.9 3806.5 4240 4553.3 4727.8 4827.9 4892.3 4925.2 4935.2
4918 4869.4 4809.3 4743.5 4733.5 4849.4 5204.1 5825 6694.7 7684.6
8819 10226.6 12086.2 14500.9 17038.6 17516.4 14858.5 11482.6 8445.6 6149.7
4826.5 3526.2 2557.7 1504.9 419.1 17.2 0
2875.3 3257.2 3653.5 4018.3 4284.3 4444.5 4563.3 4666.3 4762.1 4883.7
5015.3 5146.9 5314.3 5474.5 5691.9 6016.6 6484.4 7152.5 8163.8 9542.8
11227.9 13183.4 15506.5 18104.3 19035.6 17663.7 14420.8 10821.7 7308.4 5271.4
3813.7 2544.8 1532.1 353.3 8.6 0 0
2875.3 3248.6 3620.6 3935.3 4175.6 4321.5 4428.8 4540.4 4646.2 4767.8
4916.6 5076.8 5275.7 5493.1 5764.9 6152.5 6687.5 7411.4 8366.9 9590
11173.6 13071.8 14831.3 15852.7 15658.2 14159 11381 8256.8 5298.5 3766.5
2599.2 1629.3 906.9 197.4 0 0 0
2875.3 3192.9 3530.5 3805.1 4009.7 4144.1 4237.1 4338.7 4446 4556.1
4694.9 4860.8 5053.9 5268.5 5526 5863.6 6317.1 6916.4 7683.2 8748.9
10137.9 11471.1 12124.8 11900.3 11112.1 9790.3 7707.5 5215.6 2816.6 1663.7
916.9 410.6 158.8 20 0 0 0
2875.3 3160 3421.7 3613.4 3757.9 3845.2 3906.7 3986.8 4056.9 4124.1
4218.5 4344.4 4493.2 4636.2 4789.3 4976.7 5197 5461.6 5786.3 6111.1
6209.8 5883.6 5058.2 4089.8 3011.2 2089.9 1476.3 1065.7 748.1 537.9
363.3 217.4 121.6 54.4 10 0 0
2875.3 3078.4 3273 3416 3499 3541.9 3571.9 3584.8 3576.2 3543.3
3494.7 3468.9 3440.3 3371.7 3221.5 3006.9 2783.7 2570.6 2387.5 2263
2200.1 2142.9 2064.2 1931.2 1829.6 1750.9 1507.7 1221.6 806.8 565
403.4 280.4 186 80.1 11.4 0 0
2875.3 2996.9 3137.1 3242.9 3300.1 3314.4 3281.5 3192.9 3049.8 2863.8
2663.6 2501.9 2396.1 2331.7 2280.2 2204.4 2095.7 1991.2 1909.7 1866.8
1866.8 1878.2 1881.1 1869.7 1785.3 1599.3 1401.9 1270.3 1070 859.7
623.7 409.1 223.2 87.3 5.7 0 0
2875.3 2931.1 2998.3 3075.6 3131.3 3125.6 3049.8 2902.5 2723.7 2556.3
2417.5 2318.8 2261.6 2218.7 2168.6 2091.4 1982.7 1851.1 1722.3 1620.7
1566.4 1573.5 1617.9 1647.9 1636.5 1586.4 1477.7 1301.7 1105.8 921.2
748.1 587.9 427.7 248.9 107.3 0 0
2875.3 2842.4 2863.8 2918.2 2978.3 3006.9 2962.5 2865.3 2756.6 2659.3
2560.6 2449 2333.1 2220.1 2110 1994.1 1866.8 1732.3 1605 1500.6
1407.6 1328.9 1261.7 1218.8 1205.9 1201.6 1178.7 1127.2 1038.5 914.1
705.2 483.5 267.5 141.6 51.5 0 0
2875.3 2783.7 2730.8 2742.3 2829.5 2941.1 3028.4 3035.5 2974 2876.7
2763.7 2629.2 2473.3 2308.8 2152.9 2004.1 1862.5 1725.2 1602.2 1506.3
1436.2 1390.4 1353.2 1307.5 1237.4 1127.2 1012.8 929.8 855.4 772.5
663.7 513.5 330.4 191.7 62.9 0 0
2875.3 2713.6 2590.6 2572 2657.9 2873.9 3105.6 3214.3 3181.4 3058.4
2911.1 2760.8 2602.1 2426.1 2250.2 2078.5 1916.9 1768.1 1637.9 1537.8
1462 1409 1387.6 1373.3 1341.8 1273.1 1190.2 1095.8 999.9 888.3
752.4 586.5 432 271.8 88.7 0 0
2875.3 2646.4 2461.9 2370.3 2414.7 2632.1 2951.1 3207.2 3268.7 3161.4
2982.6 2810.9 2652.1 2486.2 2321.7 2157.2 1994.1 1835.3 1696.6 1590.7
1502 1443.4 1400.5 1381.9 1354.7 1304.6 1233.1 1153 1065.7 968.4
834 662.3 486.4 267.5 83 2.9 0
2875.3 2586.3 2383.2 2263 2280.2 2474.8 2769.4 3026.9 3171.4 3131.3
2981.1 2810.9 2652.1 2494.8 2340.3 2185.8 2025.6 1868.2 1730.9 1615
1516.3 1449.1 1399 1369 1337.5 1280.3 1195.9 1104.3 1012.8 905.5
772.5 597.9 434.9 231.7 62.9 0 0
2875.3 2574.9 2333.1 2165.8 2134.3 2263 2493.3 2756.6 2931.1 2948.2
2855.3 2710.8 2567.7 2434.7 2303.1 2161.5 2012.7 1862.5 1723.7 1605
1503.4 1430.5 1367.5 1310.3 1241.7 1140.1 998.5 834 679.5 552.2
426.3 284.7 173.1 87.3 7.2 0 0
2875.3 2504.8 2207.2 1972.6 1856.8 1862.5 1935.5 2034.2 2112.8 2154.3
2154.3 2102.8 2037 1966.9 1889.7 1808.1 1728 1640.8 1536.3 1429.1
1326.1 1208.8 1087.2 981.3 874 729.6 586.5 482.1 399.1 317.6
233.2 144.5 67.2 18.6 0 0 0
2875.3 2453.3 2111.4 1826.7 1650.8 1575 1550.7 1547.8 1539.2 1526.3
1499.2 1447.7 1386.1 1313.2 1227.4 1157.3 1088.6 1035.7 1001.3 987
968.4 928.4 864 782.5 685.2 583.6 489.2 406.3 327.6 256.1
183.1 103 44.3 7.2 0 0 0
2875.3 2427.5 2047 1736.6 1532.1 1430.5 1377.6 1331.8 1280.3 1223.1
1171.6 1130.1 1082.9 1044.3 998.5 952.7 904.1 841.1 771 712.4
652.3 597.9 550.7 513.5 472.1 420.6 363.3 306.1 244.6 187.4
127.3 80.1 38.6 1.4 0 0 0
2875.3 2406.1 2008.4 1689.4 1474.8 1360.4 1290.3 1223.1 1158.7 1094.3
1032.8 979.9 929.8 879.8 834 789.6 742.4 693.8 648 599.4
553.6 513.5 477.8 439.2 393.4 353.3 307.6 256.1 197.4 145.9
105.9 62.9 21.5 0 0 0 0
2875.3 2426.1 2021.3 1696.6 1464.8 1330.4 1240.2 1171.6 1112.9 1055.7
998.5 944.1 888.3 838.3 792.5 746.7 699.5 648 596.5 543.6
497.8 459.2 426.3 397.7 369.1 337.6 294.7 247.5 206 170.2
131.6 90.1 32.9 0 0 0 0
2875.3 2437.6 2035.6 1706.6 1459.1 1296 1200.2 1138.7 1084.3 1027.1
972.7 918.4 869.7 824 781 735.3 689.5 638 586.5 535
489.2 456.3 429.1 406.3 379.1 341.9 291.8 250.3 218.9 186
145.9 97.3 38.6 11.4 0 0 0
2875.3 2437.6 2051.3 1719.5 1454.8 1268.8 1167.3 1108.6 1054.3 999.9
939.8 888.3 844 795.4 748.1 700.9 652.3 603.7 555 509.3
472.1 447.7 424.9 400.5 363.3 311.8 248.9 218.9 187.4 153.1
111.6 58.7 24.3 5.7 0 0 0
2875.3 2486.2 2112.8 1779.5 1490.6 1274.6 1160.1 1098.6 1044.3 998.5
945.6 895.5 846.9 799.6 751 703.8 655.2 608 563.6 523.6
490.7 464.9 439.2 407.7 361.9 289 217.4 187.4 157.4 124.5
88.7 51.5 27.2 11.4 2.9 0 0
2875.3 2514.8 2154.3 1821 1522 1294.6 1167.3 1100 1047.1 998.5
948.4 899.8 852.6 805.4 759.6 713.8 666.6 620.8 577.9 539.3
506.4 479.2 450.6 414.8 364.8 289 214.6 184.5 153.1 121.6
84.4 50.1 28.6 14.3 7.2 0 0
2875.3 2526.2 2181.5 1856.8 1550.7 1330.4 1173 1107.2 1048.6 1007.1
959.9 912.7 866.9 821.1 776.8 733.8 688.1 642.3 599.4 556.5
522.1 493.5 463.5 430.6 369.1 293.3 227.4 198.8 165.9 133
94.4 57.2 34.3 21.5 12.9 5.7 0
2875.3 2606.4 2306 1995.5 1688 1417.6 1227.4 1121.5 1064.3 1018.5
977 934.1 891.2 848.3 803.9 759.6 715.2 669.5 628 587.9
552.2 519.3 486.4 449.2 403.4 344.7 271.8 231.7 197.4 163.1
124.5 78.7 48.6 31.5 22.9 11.4 0
2875.3 2666.4 2419 2142.9 1848.2 1567.8 1333.2 1157.3 1070 1018.5
977 935.5 894.1 851.1 808.2 762.5 713.8 669.5 626.6 586.5
553.6 519.3 483.5 443.5 399.1 350.5 294.7 247.5 213.1 178.8
143 103 52.9 31.5 20 10 0
2875.3 2723.7 2550.6 2331.7 2087.1 1818.2 1554.9 1301.7 1110.1 1028.5
979.9 935.5 894.1 851.1 805.4 761 713.8 666.6 620.8 572.2
526.4 483.5 443.5 406.3 374.8 337.6 291.8 243.2 197.4 161.6
130.2 97.3 54.4 24.3 12.9 4.3 0
2875.3 2815.2 2732.2 2604.9 2398.9 2162.9 1926.9 1686.5 1374.7 1124.4
1005.6 949.8 904.1 859.7 816.8 772.5 726.7 680.9 633.7 583.6
536.4 489.2 446.3 406.3 367.6 327.6 284.7 243.2 197.4 150.2
115.9 81.5 51.5 27.2 12.9 5.7 0
2875.3 2909.6 2926.8 2909.6 2810.9 2656.4 2473.3 2270.2 2009.8 1673.7
1326.1 1068.6 945.6 889.8 848.3 808.2 765.3 728.1 692.4 649.4
606.5 553.6 500.7 452 413.4 376.2 413.4 433.4 327.6 261.8
173.1 127.3 73 35.8 17.2 8.6 0
2875.3 3002.6 3127.1 3228.6 3268.7 3237.2 3135.6 3002.6 2878.1 2729.4
2501.9 2192.9 1831 1462 1163 1004.2 958.4 924.1 864 809.7
768.2 731 678.1 639.4 673.8 699.5 589.4 447.7 271.8 203.1
151.6 110.1 74.4 42.9 21.5 7.2 0
2875.3 3097 3330.2 3547.6 3709.3 3802.2 3808 3755 3705 3689.2
3679.2 3636.3 3551.9 3446.1 3311.6 3155.7 2959.7 2772.3 2706.5 2952.5
3486.1 3993.9 4069.7 3527.6 2489.1 1474.8 871.2 547.9 379.1 277.5
210.3 151.6 103 58.7 22.9 5.7 0
2875.3 3188.6 3516.1 3840.9 4112.7 4287.2 4370.2 4398.8 4427.4 4477.4
4554.7 4654.8 4775 4885.1 4995.3 5078.2 5209.9 5445.9 5886.5 6607.4
7543 8557.2 9547.1 10308.1 10396.8 9683 8312.6 6494.4 4534.7 2833.8
1646.5 979.9 557.9 210.3 64.4 2.9 0
2875.3 3221.5 3600.5 3976.8 4288.6 4494.6 4597.6 4641.9 4683.4 4740.6
4819.3 4913.7 5036.8 5161.2 5295.7 5478.8 5742 6125.4 6691.8 7477.2
8520 9896.1 11772.9 14101.8 15603.8 15240.5 14126.1 12592.6 10937.5 9366.9
7760.4 5988 4098.4 2408.9 977 246 0
